The MAX8662 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that evaluates the MAX8662 power-management IC. The MAX8662 integrates two synchronous rectified step-down regulators, a step-up regulator driving two to seven white LEDs (WLEDs), four low-dropout linear regulators (LDOs), and a linear charger for a single-cell Li-ion (Li+) battery. Maxim's Smart Power Selector™ (SPS) safely distributes power between an external power source (AC adapter, auto adapter, or USB source), battery, and the system load.
Applications