Overview

Features and Benefits

  • 1MHz PWM Switching Frequency
  • True Shutdown™ Output
  • Up to 95% Efficiency
  • 1.0A Guaranteed Output Current at VIN > 3V
  • Fast Soft-Start Eliminates Inrush Current
  • 20µA (typ) Quiescent Current
  • 0.1µA Logic-Controlled Shutdown
  • Tiny 14-Pin, 3mm x 3mm TDFN IC Package
  • Fully Assembled and Tested

Product Details

The MAX8627 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8627 step-up converter. The MAX8627 EV kit operates from a 1.8V to 5.5V supply, and provides up to 1A output current from its 5V output. The output voltage can be adjusted from 3V to 5V by changing a resistor on the board.

Applications

  • Cell Phones, PDAs, MP3 Players
  • DSC Motors and Backup Power
  • Microprocessor/DSP Core Power
  • Portable Handheld Devices

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.