-
MAX77681EVKIT Schematic5/24/2023PDF216K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI Drives I2C Interface
- Fully Assembled and Tested
- Emulates System Loading
- On-Board Electronic Load for SIMO Buck-Boost Outputs
- Electronic Load has Steady-State, Transient, and Random Modes
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Product Details
The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.
Applications
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Low-Power Internet of Things (IoT) Gadgets
- Wearables: Fitness, Health, and Activity Monitors
Documentation & Resources
-
UG-6472: MAX77680/MAX77681 Programmer's Guide8/30/2018PDF263K
-
UG-6473: MAX77680/MAX77681 I2C-Compatible Serial Interface Implementation Guide8/30/2018PDF568K
-
MAX77681EVKIT Board Layout - Design Files6/20/2023ZIP4M
-
MAX77681EVKIT ODB File - Design Files5/24/2023ZIP5 M
-
MAX77681EVKIT ODB File - Solder Down Design Files5/24/2023ZIP4 M
-
MAX77681EVKIT BOM5/24/2023PDF158K
Tools & Simulations
Software Development
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.