Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI Drives I2C Interface
- Fully Assembled and Tested
- Emulates System Loading
- On-Board Electronic Load for SIMO Buck-Boost Outputs
- Electronic Load has Steady-State, Transient, and Random Modes
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Product Details
The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.
Applications
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Low-Power Internet of Things (IoT) Gadgets
- Wearables: Fitness, Health, and Activity Monitors
Documentation & Resources
-
UG-6472: MAX77680/MAX77681 Programmer's Guide8/30/2018PDF263K
-
UG-6473: MAX77680/MAX77681 I2C-Compatible Serial Interface Implementation Guide8/30/2018PDF568K
-
MAX77680EVKIT ODB File - Design Files6/1/2023ZIP5 M
-
MAX77680EVKIT Solder Down ODB File - Design Files6/1/2023ZIP4 M
-
MAX77680EVKIT Board Layout - Design Files5/31/2023ZIP4M
-
MAX77680EVKIT BOM5/22/2023PDF158K