Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Easy to use
- GUI-Driven I2C Interface
- GPIO LEDs
- Assembled and Fully Tested
-  On-Board Electronic Loads
- Steady-State, Transient, and Random Modes
 
- Evaluation of Push-Button and Slide-Switch On-Key Options
Product Details
The MAX77643 evaluation kit (EV kit) allows for easy experimentation with various MAX77643 features, including the SIMO buck-boost regulator, linear regulators, on/ off controller, and I2C interface.
The Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77643.
Applications
- Fitness, Health, and Activity Monitors
- Next Generation Hearables
- Portable Consumer Devices
- Safety and Security Monitors
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX77643EVKIT: Evaluation Kit for the MAX77643 Data Sheet (Rev. 0)10/13/2020PDF2M
- 
                                                                
                                                                    
                                                                                                                                            MAX77643EVKIT ODB Files - Design Files6/7/2023ZIP1 M