Overview

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Proven PCB Layout
  • Complete Evaluation System
  • 8 x 8 Key Matrix Included
  • Optional PORT2–PORT7 Output LEDs
  • Fully Assembled and Tested

Product Details

The MAX7359 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX7359 2-wire interfaced low-EMI key switch controller. Windows® 2000/XP/Vista-compatible software provides a handy user interface to exercise the features of the MAX7359.

Applications

  • Cell Phones
  • Handheld Games
  • PDAs
  • Portable Consumer Electronics

Applicable Parts

Documentation & Resources

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.