Overview

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Optional External LED Supply Voltage
  • Lead-Free and RoHS-Compliant
  • Serial-Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6971 evaluation kit (EV kit) provides a proven design to evaluate the MAX6971 16-port, constant-current LED driver. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6971.

The MAX6971 EV kit printed-circuit board (PCB) comes with a MAX6971AUG+ installed.

Applications

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

Applicable Parts

Documentation & Resources

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.