Overview

Features and Benefits

  • 8-Character Red 5 x 7 Matrix Cathode-Row Display
  • SPI-Compatible Serial Interface
  • Operates from a 2.7V to 5.5V Supply Range
  • Reconfigurable for Standalone Operation with an External Microcontroller
  • Easy-to-Use Menu-Driven Software
  • Windows 95/98/2000-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX6952 evaluation kit (EV kit) is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6952 SPI™-interfaced four-digit 5 x 7 matrix LED display driver. Two cascaded MAX6952s are used to drive eight 5 x 7 monocolor matrix displays. The EV kit is powered by a user-supplied 2.7VDC to 5.5VDC power supply. The SPI-compatible serial interface is connected to an IBM-compatible PC parallel port for easy evaluation. The EV kit can be reconfigured for interfacing to a user's microcontroller for standalone operation.

Windows® 95/98/2000-compatible software provides a user-friendly interface to demonstrate the features of the MAX6952 IC. The program is menu driven and offers a graphic interface with control buttons.

Applications

  • Audio/Video Equipment
  • Gaming Machines
  • Industrial Displays
  • Medical Equipment
  • Message Boards

Documentation & Resources

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.