-
MAX629EVKIT: Evaluation Kit for the MAX629 Data Sheet (Rev. 1)6/1/1997PDF54K
Overview
Features and Benefits
- Output Voltage:
- +24V Positive
- -20V Negative
- Battery Input Voltage:
- +0.8V to VOUT (Positive Output)
- +0.8V to +15V (Negative Output)
- +2.7V to +5.5V VCC Supply Range
- Up to 20mA Output Current
- Internal 28V N-Channel Switch
- 1µA (Max) IC Shutdown Current
- Up to 300kHz Switching Frequency
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX629 evaluation kit (EV kit) contains two separate switching-regulator circuits. The first circuit converts a +0.8V to VOUT battery voltage to a +24V LCD backplane bias voltage for currents up to 20mA. The second circuit converts a +0.8V to +12V battery voltage to a -20V voltage for currents up to 20mA. The MAX629 requires a +2.7V to +5.5V supply at VCC, but the inductor can be powered from as low as 0.8V. Both output voltages can be adjusted by changing the feedback-resistor values.
The MAX629 EV kit provides low quiescent current and high efficiency for maximum battery life. Operation up to 300kHz allows the use of a tiny surface-mount inductor. This EV kit is a fully assembled and tested surface-mount circuit board.
Applications
- 2-Cell and 3-Cell Battery-Powered Applications
- High-Efficiency DC-DC Boost Converters
- Palmtop Computers
- Positive or Negative LCD Bias Generators
- Varactor Tuning Diode Bias