The MAX629 evaluation kit (EV kit) contains two separate switching-regulator circuits. The first circuit converts a +0.8V to VOUT battery voltage to a +24V LCD backplane bias voltage for currents up to 20mA. The second circuit converts a +0.8V to +12V battery voltage to a -20V voltage for currents up to 20mA. The MAX629 requires a +2.7V to +5.5V supply at VCC, but the inductor can be powered from as low as 0.8V. Both output voltages can be adjusted by changing the feedback-resistor values.
The MAX629 EV kit provides low quiescent current and high efficiency for maximum battery life. Operation up to 300kHz allows the use of a tiny surface-mount inductor. This EV kit is a fully assembled and tested surface-mount circuit board.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.