The MAX44286 evaluation kit (EV kit) provides a proven design to evaluate the MAX44286 zero-drift, high-side, current-sense amplifier that offers precision and low supply current. This EV kit demonstrates the MAX44286 in an ultra-small, 0.78mm x 0.78mm x 0.35mm, 4-bump WLP package.
The EV kit PCB comes with a MAX44286FAWS+ installed, which is the 50V/V gain version. Other gain options are available. Contact the factory for free samples of the pin-compatible MAX44286TAWS+ (25V/V gain), MAX44286HAWS+ (100V/V gain), and MAX44286WAWS+ (200V/V gain).
Applications