Overview

Features and Benefits

  • 2.4V to 5.5V Single-Supply Operation
  • High 95dB PSRR
  • Low-Noise Integrated Microphone Bias
  • Single-Ended and Differential Inputs
  • Differential Output
  • Externally Adjustable Gain
  • 0.3µA Shutdown Current
  • Small 14-Pin TSSOP Package
  • Fully Assembled and Tested

Product Details

The MAX4063 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4063 low-noise microphone amplifier IC designed for a single 2.4V to 5.5V application. The MAX4063 IC contains two microphone amplifiers. The main amplifier is typically used to sense an internal (built-in) system microphone, and an auxiliary amplifier that can be used to sense an external (plug-in) microphone. The differential and single-ended gains of the amplifiers are adjustable with jumpers and resistors. The differential output allows the EV kit to drive a load at up to 6VP-P. The EV kit also features low quiescent current and a shutdown control to minimize power consumption.

The EV kit demonstrates how the MAX4063 can provide a complete microphone solution for a notebook PC. The MAX4063 is available in 14-pin TSSOP and 16-pin QFN (4mm x 4mm x 0.8mm) packages.

Applications

  • Notebook Audio Systems
  • PDA Audio Systems
  • Signal Conditioning
  • Tablet PCs

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.