Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op-Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40263 evaluation kit (EV kit) provides a proven design to evaluate the MAX40263 low-noise, low-power, low-bias-current dual operational amplifier with independent shutdown for each channel in a 10-pin QFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but it can be adapted to other topologies by changing a few of components. The EV kit comes with a MAX40263AVB+ installed.
Applications
- Notebooks
- 3G/4G Handsets
- Portable Medical Instruments
- Battery-Operated Devices
- Analog-to-Digital Converter Buffers
- Transimpedance Amplifiers
- General-Purpose Signal Processing
Applicable Parts
Documentation & Resources
-
MAX40263EVKIT: Evaluation Kit for the MAX40263 Data Sheet (Rev. 0)3/23/2022PDF727K