Overview

Features and Benefits

  • Fast Propagation Delay: 280ps (Typ)
  • Low Over-Drive Dispersion: 25ps (VOD = 10mV to 1V)
  • Supply Voltage 2.7V to 3.6V
  • 45.9mW at 2.7V Supply (Per Comparator)
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range

Product Details

The MAX40027 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40027 ultra-low 280ps propagation delay, ultra-low dispersion dual comparator. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGAs and CPUs. The MAX40027 comparator is ideal for time of flight distance measurement applications.

This evaluation kit demonstrates the MAX40027.

Applications

  • Automotive ADAS
  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.