-
MAX34417EVKIT: Evaluation Kit for the MAX34417 Data Sheet (Rev. 0)3/14/2018PDF1M
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX34417
- USB-12C/SMBus Interface
- PC, Laptop, or Tablet with Windows XP®, Windows® 7, 8, and 10 Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX34417 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34417 SMBus Four-Channel, High Dynamic Range Power Accumulator. The EV Kit includes a MAX34417ENE+ installed EV board, as well as a micro- USB cable to communicate with a PC.
Applications
- Servers
- Smartphones
- Tablets
- Ultra Notebooks
Applicable Parts
Documentation & Resources
-
MAX34417EVKIT ODB File - Design Files11/8/2023ZIP4M
-
Introducing the MAX34417 Evaluation Kit11/10/2023
Tools & Simulations
Software Development
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.