Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX31856
- Includes K-Type Thermocouple
- USB Power and Interface with USB2PMB1 Board
- Windows XP®, Windows® 7, Windows 8.1-Compatible Software
- 12-Pin Pmod-Compatible Connector (SPI)
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
Product Details
The MAX31856 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX31856 thermocouple-to-digital converter.
The EV system includes the MAX31856PMB1 peripheral module with a Pmod™-compatible connector for SPI communication. The system also includes the USB2PMB1 adapter board for communication with the software and a K-type thermocouple for temperature sensing. Other thermocouple types (J, N, R, S, T, E, and B) can be evaluated with a user-supplied thermocouple.
Applications
- Industrial Equipment
- Industrial Ovens, Furnaces, and Environmental Chambers
- Temperature Controllers
Applicable Parts
Documentation & Resources
-
MAX31856EVSYS: Evaluation System for MAX31856 Data Sheet (Rev. 0)4/7/2015PDF782K
-
MAX31856PMB1 Gerber File - Design Files6/9/2023ZIP240K