Overview

Features and Benefits

  • Convenient Expansion Board
    • 0.9in x 2.0in DIP Form Factor
      • Breadboard Compatible
      • Feather Compatible
    • Integrated PMIC to Supply LED Drive Voltage
    • +1.8V and +3.3V Logic VIO Compatibility
    • ZIF Flat Flex Cable Connector
      • Compatible with the MAX30205EVSYS
  • MAX30101 High-Sensitivity Pulse Oximeter and Heart-Rate Sensor Features
    • Noninvasive Reflective LED Solution
    • 5.6mm x 3.3mm x 1.55mm 14-Pin Optical Module
      • Integrated Cover Glass for Optimal, Robust Performance
    • Ultra-Low Power Operation for Mobile Devices
      • Programmable Sample Rate and LED Current for Power Savings
      • Low-Power Heart-Rate Monitor (< 1mW)
      • Ultra-Low Shutdown Current (0.7µA, typ)
    • Fast Data Output Capability
      • Sample Rates up to 3200sps
    • Robust Motion Artifact Resilience
    • -40°C to +85°C Operating Temperature Range
  • MAX14750A PMIC Features
    • Micro-IQ 250mW Buck-Boost Regulator
      • Supplies VLED to the MAX30101
      • Output Voltage Programmable from 2.5V to 5V
      • 1.1µA Quiescent Current
      • Programmable Current Limit
      • Input Voltage from 1.8V to 5.5V
    • Micro-IQ 100mA LDO
      • Supplies 1V8 Rail for the MAX30101
      • Input Voltage From 1.71V to 5.5V
      • Output Programmable from 0.09V to 4.0V
      • 0.9µA Quiescent Current
      • Configurable as a Load Switch
      • Individual Enable Pins
      • I2C Control Interface

Product Details

The MAX30101WING board is a rapid development board designed to quickly develop application firmware for the MAX30101 pulse oximetry sensor. The MAX30101WING contains the MAX14750A power management IC (PMIC) that supplies a +1.8V power rail (1V8) to the MAX30101 along with a programmable +2.5V to +5V rail (VLED) to drive the MAX30101 internal LEDs. The board is compatible with +1.8V and +3.3V logic (VIO), selectable through jumper JP1. The ZIF Flat Flexible Cable Connector allows integration of the MAX30205EVSYS, which features the MAX30205 silicon-based human body temperature sensor. The board seamlessly integrates with the MAX32630FTHR to enable rapid prototyping and development.

Applications

  • Fitness Assistant Devices
  • Smartphones
  • Tablets
  • Wearable Devices

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.