Overview

Features and Benefits

  • 1.7V to 5.5V Input Voltage Range
  • Factory-Selectable Output Voltage of 0.6V to 3.7875V in 12.5mV Steps
  • 1.95mA (Max) Operating Supply Current
  • 70dB PSRR at 10kHz
  • 600mA Maximum Output Current (OUT1)
  • 300mA Maximum Output Current (OUT2/3)
  • ±1.25% DC Accuracy Over Load, Line, and Temperature

Product Details

The MAX25308 EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX25308 LDO regulator. The MAX25308 is a 3-output linear regulator family that delivers up to 600mA on Channel 1 and up to 300mA on channels 2 and 3 with only 37μVRMS of output noise from 10Hz to 100kHz. These regulators maintain ±1.25% output accuracy over a wide input voltage range, requiring only 155mV (max) of inputto- output headroom at full load. The 1.95mA maximum no-load supply current is independent of dropout voltage. Each output is factory programmable between 0.6V to 3.7875V in 12.5mV steps. No external components are needed except for the input, output, and bypass capacitors. Each output has an independent enable input and active-low RESET output.

Applications

  • Advanced Driver-Assistance Systems (ADAS)
  • Infotainment Systems
  • Point of Load

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.