The MAX20458 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX20458 400kHz/2.1MHz, 36V boost controller and buck converter in a 28-pin side-wettable TQFN package. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.
The standard EV kit comes with the MAX20458ATIA/VY+ installed (3.3V/ADJ, 2.1MHz) but can also be used to evaluate other MAX20458 variants with minimal component changes discussed in the Evaluating Other Variants section.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.