Overview

Features and Benefits

  • 3V to 5.5V Operating Voltage Range
  • Audio Jack for Accessory Plug In
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20317 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20317 universal 3.5mm jack accessory management device. The EV kit comes with the MAX20317EWP+ installed.

Applications

  • Phablet
  • Smartphones
  • Tablet and Note Book PC

Applicable Parts

Documentation & Resources