Overview

Features and Benefits

  • 3V to 28V Operating Voltage Range
  • Active-Low OVPF, Active-Low ACOK, POK, OCF, NCF Flag LED Reading
  • OUT Power LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20305/MAX20306 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20305/MAX20306 low on-resistance, bidirectional overvoltage protector with current sense devices. The EV kit comes with the MAX20305EWV+ or MAX20306EWV+ installed. Please indicate the part number when ordering

Applications

  • Phablets
  • Smart Phones
  • Tablets

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.