Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Extremely Easy to Use
- Stable with Tiny 4.7µF, 0805 Output Capacitor
- Only Four External Components Required
- Reduces Number of Linear Regulators to Stock
- Wide 4V to 60V Input Voltage Range
- Adjustable 0.6V to 59V Output Voltage
- Up to 100mA Load Current Capability
- Operates Reliably in Adverse Industrial Environments
- Built-In Output Voltage Monitoring with PGOOD Pin
- High-Voltage ENABLE Input
- Low 8µA Quiescent Current
- Overload Protection
- Overtemperature Protection
Product Details
The MAX17651 evaluation kit (EV Kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17651 high-voltage, ultra-low quiescent current linear regulator. The EV kit operates over a wide input voltage range of 4V to 60V and provides up to 100mA load current. It draws only 8µA supply current under no-load conditions. The device is simple to use and easily configurable with minimal external components. It features overload current protection and thermal shutdown. The EV kit comes installed with the MAX17651AZT+ in a 6-pin, compact TSOT package.
Applications
- Battery-Powered Equipment
- Low-Current Industrial Power Supplies
- Post Regulator for Switching Power Supplies
- Remote Sensors
- Utility Meters
Applicable Parts
Documentation & Resources
-
MAX17651EVKIT: Evaluation Kit for the MAX17651 Data Sheet (Rev. 1)9/21/2021PDF967K
-
MAX17651EVKIT Gerber File - Design Files10/20/2023ZIP1 M