Overview

Features and Benefits

  • 5.5V to 60V Wide Input Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • External NMOSFET Installed
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • Programmable Input Overvoltage Setting up to 40V
  • Demonstrates Internal UVLO programmed to 12.8V
  • Demonstrates Internal OVLO programmed to 36.2V
  • Active Power Limit to Protect Supply or Load
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17526A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17526A high accuracy adjustable power limiter in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, overcurrent, different current-limit types, and power limit features.

Applications

  • Control and Automation
  • Human Machine Interfaces
  • Industrial Power Distribution Systems
  • Motion Control Drives

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.