The MAX17523 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17523 adjustable overcurrent and overvoltage protector. The EV kit features TVS diode on input and Schottky diode on output. Input power to the EV kit uses a 4.5V to 36V input supply.
The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and current-limit threshold.
Applications