Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4.2V to 36V Operating Voltage Range
- Features a TVS Diode Across the Input and a Schottky Diode Across the Output Terminals
- Internal UVLO Programmed to 18.5V
- Internal OVLO Programmed to 33V
- Evaluates Three Current-Limit Types: Current-Limit Threshold, OVLO, and UVLO
- Jumper-Configurable Current-Limit (Selected as 1A by Default)
- Current-Limit Mode Set To Autoretry by Default
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17523A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17523A, a 4.2V to 36V, 1A, current limiter with OV, UV, and reverse voltage protection in a 16-pin TQFN package. The EV kit features a TVS diode on input and a Schottky diode on output. Input power to the EV kit uses a 4.2V to 36V input supply.
The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and different current-limit thresholds.
Documentation & Resources
-
MAX17523AEVKIT: Evaluation Kit for the MAX17523A Data Sheet (Rev. 0)6/24/2022PDF860K