-
MAX17270EVKIT: Evaluation Kit for the MAX17270 Data Sheet (Rev. 0)10/25/2018PDF0M
Overview
Features and Benefits
- Two Independent Circuits on One Board
- Evaluates the MAX17270 IC in a 16-pin TQFN
- Evaluates the MAX17270 IC in a 4 x 4 Bump,
0.4mm Pitch WLP - 2.7V to 5.5V Input Range
- 0.8V to 5V Configurable Output Voltage
- Up to 50mA/75mA/80mA Output Current
- Proven 4-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assemble and Tested
Product Details
The MAX17270 evaluation kit (EV kit) evaluates the MAX17270. The MAX17270 is a 3-output switching regulator that regulates three outputs using a single, small 2.2µH inductor.
The MAX17270 EV kit features two independent circuits to evaluate two different IC packages of the MAX17270. Both circuits on the EV kit operates over an input range of 2.7V to 5.5V. Each circuit provides three jumper-configurable outputs, with voltages from 0.8V to 5V for each output channel. Each circuit output on the EV kit delivers up to 50mA/75mA/80mA of current depending on the input voltage to the output voltage ratio.
The EV kit comes with the MAX17270ETE+ and the MAX17270ENE+ installed.
Documentation & Resources
-
MAX17270EVKIT ODB File - Design Files10/5/2023TGZ4M
Tools & Simulations
Software Development
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.