-
MAX16977EVKIT: Evaluation Kit for the MAX16977 Data Sheet (Rev. 1)5/21/2012PDF741K
Data Sheets
Rev.
1
1
View All
Overview
Features and Benefits
- Wide 3.5V to 36V Input Supply Range
- Pin-Programmable Adjustable Output Voltage
- Adjustable Switching Frequency (2.2MHz Default)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16977 evaluation kit (EV kit) demonstrates the MAX16977 2A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 2.2MHz and a voltage output of 5V at 2A.
Applications
- Automotive
- High-Voltage Input DC-DC Converters
- Industrial/Military
- Point-of-Load Applications
Applicable Parts
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.