Features and Benefits
- Up to +42V Input Supply Range
- Delivers Up to 600mA Output Current
- +5V Output
- 2.1MHz Switching Frequency
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16904 evaluation kit (EV kit) provides a proven design to evaluate the MAX16904 2.1MHz high-voltage mini-buck converter in a 16-pin TSSOP package. All components are rated for the automotive temperature range. Various test points are included for evaluation.
The EV kit PCB comes with a MAX16904RAUE50/V+ installed. The EV kit outputs a fixed +5V. The fixed +3.3V output version can also be installed with minimal component changes. Contact the factory for free samples of the pin-compatible MAX16904SAUE50/V+, MAX16904SAUE33/V+, and MAX16904RAUE33/V+ to evaluate these devices.
Applications
- Automotive
- High-Voltage Input-Power DC-DC Applications
- Industrial
- Military