Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Dual Circuits
- Full-Featured Solution (-60V to +90V)
 - Minimum Parts-Count Solution (0 to +60V)
 
 - Robust Reverse-Battery Protection (Circuit 1)
 - Positive Input Supply Voltage Protection Range Extended Beyond +90V (Circuit 1)
 - Fixed Undervoltage/Overvoltage Thresholds Minimize External Component Count
- MAX16128: UVLO = +3V, OVLO = +18.6V
 - MAX16129: UVLO = +8.13V, OVLO = +15V
 
 - Cold-Crank Monitoring
 - Enable Input/Flag Output
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX16128/MAX16129 evaluation kits (EV kits) demonstrate high overvoltage protection of the MAX16128/MAX16129 for automotive applications that must survive load-dump and high-voltage transient conditions. The fully assembled and tested surface-mount EV kit board provides two circuits: One full-featured solution and one minimum parts-count circuit. The full-featured solution exercises all the features of the devices and allows -60V to +90V protection beyond the 3V to 30V operating range. The minimum parts-count solution provides a cost-effective option using a small 3A, dual MOSFET and reduced 0 to +60V voltage range.
The EV kits can also evaluate various versions of the devices with different internally set undervoltage/overvoltage thresholds. Contact the factory to order different versions of the MAX16128 or MAX16129 devices and refer to Tables 2–5 and the Selector Guide and Ordering Information in the MAX16128/MAX16129 IC data sheet for details on device selection.
Applications
- Automotive
 - Avionics
 - Industrial
 - Telecom/Server/Networking