Overview

Features and Benefits

  • 2.7V to 18V Operating-Voltage Range
  • Up to 15A Configurable Load-Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Timeout Delay
  • FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15093/MAX15093A evaluation kits (EV kits) provide a proven design to evaluate the MAX15093/ MAX15093A hot-swap controllers with an integrated 15A MOSFET. The EV kits are configured to pass 15A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kits use the MAX15093GWL+/ MAX15093AGWL+T in a 2.57mm x 4.03mm, 40-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kits are optimized to operate at 12V.

The two EV kit versions (MAX15093AEVKIT# and MAX15093EVKIT#) are built on the same PCB fabrication and can be used interchangeably to evaluate either the MAX15093 or MAX15093A by replacing U1 with the desired device.

Applications

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

Applicable Parts