Overview

Features and Benefits

  • 2.9V to 5.5V Input Range
  • 30V Output Voltage
  • 500kHz Switching Frequency
  • 0.5µA IC Shutdown Current
  • Fully Assembled and Tested

Product Details

The MAX15032 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX15032 pulse-width-modulated (PWM) step-up DC-DC converter. The EV kit is configured to operate with a 500kHz switching frequency. It operates from a 2.9V to 5.5V DC supply voltage, is configured for a 30V output, and has an output power capability up to 600mW with a 2.9V input.

Applications

  • Avalanche Photodiode Biasing
  • LCD Displays
  • Low-Noise Varactor Diode Bias Supplies
  • PIN Diode Bias Supplies
  • STB Audio IC Supplies

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.