Overview

Features and Benefits

  • 5V to 16V Input Range
  • Optional 4.5V to 5.5V Input Range for MAX15026B IC
  • 1.5V at 10A Output
  • 600kHz Switching Frequency
  • Enable Input
  • Power-Good Output
  • Fully Assembled and Tested

Product Details

The MAX15026B evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15026B 10A synchronous step-down controller.

The MAX15026B EV kit requires a 5V to 16V power supply that provides up to 4A for normal operation. The MAX15026B EV kit output is configured to 1.5V and delivers up to 10A output current. The controller switching frequency is programmed to 600kHz. The MAX15026B EV kit includes PCB pads to enable the circuit and to monitor the power-good output.

Applications

  • DSP Power Supplies
  • LCD TV Secondary Supplies
  • Points-of-Load Regulators
  • Power Modules
  • Set-Top Boxes
  • Switches/Routers

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.