The MAX15008 evaluation kit (EV kit) is a complete, fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX15008. The MAX15008 features a configurable LDO voltage regulator, a voltage tracker, and an overvoltage protector. The LDO is configured to 5V, 300mA output. The voltage tracker is configured to track the LDO output voltage and provides up to 50mA. The overvoltage protector threshold is configured to 17.7V.
The EV kit circuit features an active-low RESET output signal to indicate output fault and normal operating conditions. The EV kit circuit board can also be used to evaluate the MAX15009, MAX15010, or MAX15011 ICs.
Applications