Overview

Features and Benefits

  • Eye Diagram Test Circuit with SMA Input/Output
  • Calibration Traces Provided
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14950 evaluation kit (EV kit) provides a proven design to evaluate the MAX14950 quad PCI Express® (PCIe) equalizer/redriver. The device includes a four-level programmable input equalization and an eight-level programmable output deemphasis/preemphasis.

The EV kit PCB comes with a MAX14950CTO+ installed, which is available in a lead(Pb)-free (3.5mm x 9.0mm), 42-pin TQFN package with an exposed pad.

Applications

  • Communications Switchers
  • Desktop Computers
  • Industrial PCs
  • Servers/Storage
  • Test Equipment

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.