The MAX14914 evaluation kit (EV kit) provides a proven design to evaluate the MAX14914/MAX14914A/ MAX14914B, a configurable industrial digital output driver/digital input. The EV kit allows controlling of the MAX14914 as either a digital output (in either High-Side or Push-Pull mode) or digital input with simple jumper settings.
The EV kit must be powered from an external +24V power supply and can consume up to 1.3A (minimum) when fully loaded.
The MAX14914EVKIT comes with a MAX14914ATE+ installed in a 16-pin, 4x4mm TQFN-EP package.
MAX14914B overcurrent interrupt output is not directly supported. For the MAX14914B application refer to the MAX14914 IC data sheet.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.