Overview

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • IO Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Pads for an Arduino Compatible Shield

Product Details

The MAX14829 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14829 IO-Link® device transceiver.

The MAX14829 EV kit can be operated stand-alone with pin-strapping or can be driven by a microcontroller using the Arduino-compatible interface.

Applications

  • Industrial Sensors
  • IO-Link® Sensors and Actuators
  • Safety Applications

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.