The MAX1477X evaluation kit (EV kit) provides a proven design to evaluate the MAX14774, a quad single-pole/single-throw (SPST), or the MAX14779, a dual single-pole/double-throw (SPDT) Beyond-the-RailsTM analog switch. The MAX1477XEVKIT# is fully assembled and tested and comes populated with the MAX14774ATP+.
The MAX1477XEVKIT# can also be used to evaluate the MAX14779ATP+. See the Configure the MAX1477X EV Kit section for more information.