Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                1
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Operates From a Single 3V to 5V Supply
 - Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
 - Fully Assembled and Tested
 
Product Details
The MAX14775E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14775 20Mbps RS-485/RS-422 fault-protected transceiver.
The MAX14775E EV kit may also be used to evaluate the MAX14776E.
Applications
- HVAC
 - Industrial Field Bus Networks
 - Motion Controllers
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX14775EEVKIT: Evaluation Kit for the MAX14775E/MAX14776E Data Sheet (Rev. 1)10/17/2018PDF581K
 
- 
                                                                
                                                                    
                                                                                                                                            MAX14775EEVKIT Gerber Files9/18/2023ZIP4M