Overview

Features and Benefits

  • 1.6V to 5.5V Operating Voltage Range
  • Input Power LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14741/MAX14742 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14741/MAX14742 smart power-path selector with reset control devices. The EV kit comes with the MAX14741EWP+ or MAX14742EWP+ installed. Please indicate the part number when ordering. To evaluate MAX14740, contact Maxim for further information.

Applications

  • Cameras
  • Smart Phones
  • Tablet PCs

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.