Overview

Features and Benefits

  • Evaluates Overvoltage Protection
  • Allows User-Setting of OVLO Voltage
    • Jump to Ground to Use Internal Setting
    • 1MΩ Resistor and 500kΩ Potentiometer Resistive-Divider Allows Variable OVLO Voltage
  • Test Points at Every Voltage Pin for Easy Measurements
  • Fully Assembled and Tested

Product Details

The MAX14738/MAX14739 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14738/MAX14739 overvoltage protection (OVP) devices.

Applications

  • Mobile Internet Devices
  • Smartphones
  • Tablet PCs

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.