Overview

Features and Benefits

  • 5.5V to 58V Operating Voltage Range
  • External pMOSFET Installed
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14721 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14721 overvoltage, undervoltage, and overcurrent-protection device. The EV kit features an external pMOSFET and LED input/output reading. The EV kit comes with the MAX14721ATP+ installed, but can also be used to evaluate the pin-compatible MAX14722 and MAX14723 devices with IC replacement of U1. Request samples from Maxim when ordering the EV kit.

Applications

  • Control and Automation
  • High-Power Applications
  • Human Machine Interfaces
  • Industrial Power Systems
  • Motion System Drives

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.