The MAX14579E evaluation kit (EV kit) provides a proven design to evaluate the MAX14579E headset detection IC. The EV kit is designed to demonstrate the IC's headset insertion detection, SEND/END detection, and microphone low-power features. The EV kit requires a single power source using an active USB port.
The EV kit PCB comes with a MAX14579EETA in an 8-pin TDFN package with an exposed pad installed and can also be used to evaluate the MAX14579AE.
Applications