Overview

Features and Benefits

  • Integrated Protection Increases Robustness
    • ±65V Fault Tolerant CANH and CANL
    • ±25kV ESD HBM (Human Body Model)
    • ±25V Extended Common Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents CAN Bus Lockup
    • Short-Circuit Protection
    • Thermal Shutdown
  • Family Provides Flexible Design Options
    • Silent Mode Enables/Disables Transmitter
    • 1.62V to 5.5V Logic-Supply (VL) Range
  • High-Speed Operation of Up to 2Mbps
  • Operating Temperature Range of -40°C to +125°C in 8-pin SOIC Package

Product Details

The MAX13053A Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX13053A fault-protected with extended common mode input range and ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator (between the controller and the transceiver) and operates from a range of 1.71V to 5.5V supply.

Applications

  • Building Automation
  • Drone
  • Industrial Automation
  • Instrumentation
  • Motor Control
  • Programmable Logic Controller
  • Smart Grid Equipment

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.