Overview

Features and Benefits

  • Up to 100Msps Sampling Rate with MAX1198
  • Low-Voltage and Low-Power Operation
  • Single-Ended or Fully Differential Signal Input Configuration
  • Clock-Shaping Circuit
  • Fully Assembled and Tested
  • Supports Both Nonmultiplexed (MAX1195, MAX1197, MAX1198) and Multiplexed (MAX1196) Output Operation
  • Product Details

    The MAX1198 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1195-MAX1198 dual 8-bit analog-to-digital converters (ADCs). The MAX1195-MAX1198 accept differential or single-ended analog inputs and the EV kit allows for evaluation of each ADC with both types of inputs from one single-ended analog signal. The digital output produced by the ADC can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 3.3V and 2.5V (MAX1198) power supplies. It includes circuitry that generates a clock signal from an AC signal provided by the user. The EV kit comes with the MAX1198 installed. Order free samples of the pin-compatible MAX1195, MAX1196, or MAX1197 to evaluate these parts.

    Applications

    • Baseband I/Q Sampling
    • Battery-Powered Applications
    • Instrumentation
    • MMDS Modems
    • Multichannel IF Sampling
    • Set-Top Boxes
    • Ultrasound and Medical Imaging
    • VSAT Terminals
    • WLAN, WWAN, WLL,

    Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.