The MAX11960 evaluation kit (EV kit) demonstrates the device’s, 20-bit, 1.0Msps, dual-channel, fully differential SAR ADC with internal reference buffers. The EV kit includes a graphical user interface (GUI) that provides communication from Avnet’s ZedBoard™ development board for the Xilinx Zynq®-7000 SoC. The ZedBoard is not included with the EV kit and must be purchased through Avnet.
The ZedBoard communicates with the PC through an Ethernet cable using Windows® 7, or Windows 8/8.1-compatible software.
The EV kit comes with the MAX11960ETP+ installed.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.