-
MAX11043ATLEVKIT: Evaluation Kit for the MAX11043 Data Sheet (Rev. 1)6/13/2012PDF16M
Data Sheets
Rev.
1
1
View All
Overview
Features and Benefits
- 40MHz SPI Interface
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Time Domain and FFT Plotting in the EV Kit Software
- Collects Up to 4 Mega Samples for Each of the 4 Channels
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX11043ATL evaluation kit (EV kit) provides a proven design to evaluate the MAX11043 4-channel, 16-bit, simultaneous-sampling ADCs. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.
The EV kit is installed with a MAX11043ATL+ in a 40-pin TQFN package with an exposed pad.
Applications
- Automotive Radar Systems
- Data Acquisition Systems
- Industrial Controls
- Power-Grid Monitoring