The SSM6322 evaluation board, the SSM6322CP-EBZ, evaluates the SSM6322 which is offered in a 24-lead LFCSP package. The SSM6322CP-EBZ evaluation board is a 4-layer printed circuit board (PCB) designed to quickly evaluate the performance of the device and reduce design time. The SSM6322CP-EBZ accepts SMA edge mounted connectors to test equipment or other circuitry.
Complete specifications for the SSM6322 device are provided in the SSM6322 data sheet and should be consulted in conjunction with user guide UG-1097 when using the evaluation board.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.