Overview
Features and Benefits
- 2 sets of spaced vias for population of the 5-pin headers
- Simply attached to prototyping board or PCB
- Small size and board stiffness minimize impact on the system and acceleration measurements
Product Details
The EVAL-ADXL373Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL373 micropower, 3-axis, ±400 g, digital output, microelectromechanical systems (MEMS) accelerometer.
The EVAL-ADXL373Z is ideal for evaluation of the ADXL373 in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.
For full details on the ADXL373, see the ADXL373 data sheet, which should be consulted in conjunction with the user guide when using these evaluation boards.
Markets and Technologies
Applicable Parts
Documentation
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.