Overview

Product Details

The EVAL-ADXL326Z is a simple breakout board that allows quick evaluation of the performance of the ADXL326 accelerometer. The ADXL326 is a 3-axis analog-output accelerometer with ±16 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL326Z including documentation, pricing, and ordering information.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.