Overview
Product Details
The EVAL-ADV7282EBZ is an evaluation board for the ADV7282. The EVAL-ADV7282BZ consists of an ADV7282 video decoder and an ADV7391 video encoder.
Analog video is fed into the Video Inputs (Ain1 to Ain4). The analog video from the Video Inputs is fed into the ADV7282 video decoder. The ADV7282 video decoder converts the analog video it into an 8 bit ITU656 digital stream.
The ITU656 digital output stream of the ADV7282 is fed to header J5 and into the ADV7391 video encoder. The ADV7391 video encoder converts the digital stream into an analog YPbPr output. The analog YPbPr output is fed to the Video Ouptut connectors on the EVAL-ADV7282EBZ.
Applicable Parts
Documentation
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.